SEW-EURODRIVE New Zealand

Login
 
You are here: Home > News Overview > News
News
News: Further links on this topic
PDF Download
12.10.2006
Movitrac LT range now includes NEW MCLTP controllers
 
News
MOVITRAC

Available off the shelf, the Movitrac LT range now includes

 

MCLTP series controllers with "Open Loop" vector control produce the ultimate motor performance with full motor torque from 0 to 50Hz motor RPM. Motor torque is adjustable, so torque limiting is also possible.

Click BROCHURE to download our latest mini catalogue.

BROCHURE