SEW-EURODRIVE New Zealand

Login
 
You are here: Home >
Bus Positioning
Special Documentation
  Manuals – Applications: MOVIDRIVE® MDX61B Extended Positioning via Bus Application
Products
The bus positioning application module can position with a variable number of target positions.

Features
No matter how large the variety of applications for table positioning, the wide range of functions provided by the application module provides the right solution for every task.

Advantages at a glance:

Drive application: Bus positioning and extended bus positioning
The bus positioning module is suitable for positioning applications with a variable number of target positions.

"Bus Positioning" is available in two versions - complete or reduced function:

Bus positioning applications can be found in the following sectors:

The solution with MOVIDRIVE®
Set parameters instead of programming
Use the application module “Bus Positioning” or “Extended Positioning via Bus” (in the application version, it is a component of the MOVITOOLS® MotionStudio software for MOVIDRIVE®). A user-friendly interface guides you through the process of setting the parameters. All you have to do is enter the parameters you need for your application: for example, reduction ratios, travel speeds, driving diameters, and target positions. The application module uses this information to create the control program and loads it into the inverter.

Wide range of functions
The advantages at a glance
 
back to top