|
K series (three-stage)
|
|
Helical-bevel gear units from SEW-EURODRIVE provide a high degree of efficiency of over 96% in both torque directions and
at all input speeds. With performance designed to last – high-endurance gearing enables high-torque, wear-free operation.
With our remarkably efficient helical-bevel gearmotors, you have energy-saving angular gear drives at your fingertips. As
they also have a long maintenance-free service life, they can be used in every application with AC asynchronous motors, asynchronous
and synchronous servomotors. A reduced backlash version is available for precise positioning tasks.
Available versions
|
|
Technical data
|
||
|
Gear unit reduction ratio
|
[i]
|
3.98 to 197.37
|
|
Multi-stage gear unit reduction ratio
|
[i]
|
94 to 32625
|
|
Output torque
|
[Nm]
|
125 to 50000 (1110 to 442540) (also in reduced backlash version)
|
|
Motor power range
|
[kW]
|
0.12 to 200
|
|
Version
|
Size
|
||||||
|
37
|
47
|
57
|
67
|
77
|
87
|
||
|
K..
|
Foot-mounted
|
K37
|
K47
|
K57
|
K67
|
K77
|
K87
|
|
KA..B
|
Foot-mounted / Hollow shaft
|
KA37B
|
KA47B
|
KA57B
|
KA67B
|
KA77B
|
KA87B
|
|
KV..B
|
Foot-mounted / Hollow shaft / Splined hollow shaft
|
KV37B
|
KV47B
|
KV57B
|
KV67B
|
KV77B
|
KV87B
|
|
KH..B
|
Foot-mounted / Hollow shaft / Shrink disc
|
KH37B
|
KH47B
|
KH57B
|
KH67B
|
KH77B
|
KH87B
|
|
KF..
|
B5 flange-mounted
|
KF37
|
KF47
|
KF57
|
KF67
|
KF77
|
KF87
|
|
KAF..
|
B5 Flange-mounted / Hollow shaft
|
KAF37
|
KAF47
|
KAF57
|
KAF67
|
KAF77
|
KAF87
|
|
KVF..
|
B5 Flange-mounted / Hollow shaft / Splined hollow shaft
|
KVF37
|
KVF47
|
KVF57
|
KVF67
|
KVF77
|
KVF87
|
|
KHF..
|
B5 Flange-mounted / Hollow shaft / Shrink disc
|
KHF37
|
KHF47
|
KHF57
|
KHF67
|
KHF77
|
KHF87
|
|
KA..
|
Hollow shaft
|
KA37
|
KA47
|
KA57
|
KA67
|
KA77
|
KA87
|
|
KV..
|
Hollow shaft / Splined hollow shaft
|
KV37
|
KV47
|
KV57
|
KV67
|
KV77
|
KV87
|
|
KH..
|
Hollow shaft / Shrink disc
|
KH37
|
KH47
|
KH57
|
KH67
|
KH77
|
KH87
|
|
KT..
|
Hollow shaft / TorqLOC®
|
KT37
|
KT47
|
KT57
|
KT67
|
KT77
|
KT87
|
|
KAZ..
|
B14 Flange-mounted / Hollow shaft
|
KAZ37
|
KAZ47
|
KAZ57
|
KAZ67
|
KAZ77
|
KAZ87
|
|
KVZ..
|
B14 Flange-mounted / Hollow shaft / Splined hollow shaft
|
KVZ37
|
KVZ47
|
KVZ57
|
KVZ67
|
KVZ77
|
KVZ87
|
|
KHZ..
|
B14 Flange-mounted / Hollow shaft / Shrink disc
|
KHZ37
|
KHZ47
|
KHZ57
|
KHZ67
|
KHZ77
|
KHZ87
|
|
Version
|
Size
|
||||||
|
97
|
107
|
127
|
157
|
167
|
187
|
||
|
K..
|
Foot-mounted
|
K97
|
K107
|
K127
|
K157
|
K167
|
K187
|
|
KA..B
|
Foot-mounted / Hollow shaft
|
KA97B
|
KA107B
|
KA127B
|
KA157B
|
KA167B
|
KA187B
|
|
KV..B
|
Foot-mounted / Hollow shaft / Splined hollow shaft
|
KV97B
|
KV107B
|
KV127B
|
KV157B
|
KV167B
|
KV187B
|
|
KH..B
|
Foot-mounted / Hollow shaft / Shrink disc
|
KH97B
|
KH107B
|
KH127B
|
KH157B
|
KH167B
|
KH187B
|
|
KF..
|
B5 Flange-mounted
|
KF97
|
KF107
|
KF127
|
KF157
|
KF167
|
KF187
|
|
KAF..
|
B5 Flange-mounted / Hollow shaft
|
KAF97
|
KAF107
|
KAF127
|
KAF157
|
KAF167
|
KAF187
|
|
KVF..
|
B5 Flange-mounted / Hollow shaft / Splined hollow shaft
|
KVF97
|
KVF107
|
KVF127
|
KVF157
|
KVF167
|
KVF187
|
|
KHF..
|
B5 Flange-mounted / Hollow shaft / Shrink disc
|
KHF97
|
KHF107
|
KHF127
|
KHF157
|
KHF167
|
KHF187
|
|
KA..
|
Hollow shaft
|
KA97
|
KA107
|
KA127
|
KA157
|
KA167
|
KA187
|
|
KV..
|
Hollow shaft / Splined hollow shaft
|
KV97
|
KV107
|
KV127
|
KV157
|
KV167
|
KV187
|
|
KH..
|
Hollow shaft / Shrink disc
|
KH97
|
KH107
|
KH127
|
KH157
|
KH167
|
KH187
|
|
KT..
|
Hollow shaft / TorqLOC®
|
KT97
|
KT107
|
KT127
|
KT157
|
KT167
|
KT187
|
|
KAZ..
|
B14 Flange-mounted / Hollow shaft
|
KAZ97
|
KAZ107
|
KAZ127
|
KAZ157
|
KAZ167
|
KAZ187
|
|
KVZ..
|
B14 Flange-mounted / Hollow shaft / Splined hollow shaft
|
KVZ97
|
KVZ107
|
KVZ127
|
KVZ157
|
KVZ167
|
KVZ187
|
|
KHZ..
|
B14 Flange-mounted / Hollow shaft / Shrink disc
|
KHZ97
|
KHZ107
|
KHZ127
|
KHZ157
|
KHZ167
|
KHZ187
|
| back to top |